IESNA:LM-63-2002
[TEST]P1389494
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9106.0
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
59.1 76.4 160.1 431.0 835.0 1145.3 1347.3 1554.2 1815.3 2118.2 2433.5 2857.2 3303.0 3719.2 4128.1 4497.6 4751.3 4839.9 
4817.8 4638.0 4411.4 4088.7 3783.3 3852.3 4170.0 4541.9 4748.8 4773.4 4726.6 4667.5 4271.0 3674.9 2406.4 234.0 
64.0 32.0 22.2 0.0 
59.1 76.4 170.0 426.1 810.4 1147.8 1357.2 1544.3 1803.0 2096.1 2438.4 2832.5 3275.9 3731.6 4138.0 4502.5 4741.4 4830.1 
4803.0 4645.4 4404.0 4086.2 3807.9 3849.8 4172.5 4519.7 4746.3 4783.3 4731.6 4662.6 4303.0 3692.2 2512.3 
275.9 64.0 32.0 24.6 0.0 
59.1 76.4 155.2 413.8 768.5 1123.2 1322.7 1522.2 1773.4 2081.3 2416.3 2815.3 3216.8 3628.1 3972.9 4290.7 4549.3 4689.7 
4714.3 4610.9 4433.5 4248.8 4083.8 4024.7 4209.4 4551.8 4810.4 4921.2 4911.4 4869.5 4606.0 4059.1 3157.7 
642.9 69.0 39.4 29.6 0.0 
59.1 73.9 137.9 362.1 706.9 1024.6 1303.0 1509.9 1731.5 2051.7 2381.8 2761.1 3170.0 3546.8 3872.0 4123.2 4344.9 4554.2 
4711.9 4751.3 4697.1 4618.3 4571.5 4576.4 4662.6 4904.0 5174.9 5372.0 5421.2 5416.3 5219.3 4783.3 3884.3 
1440.9 76.4 49.3 39.4 0.0 
59.1 71.4 120.7 273.4 573.9 903.9 1202.0 1453.2 1677.4 1948.3 2290.7 2657.7 3039.4 3421.2 3790.7 4064.1 4275.9 4440.9 
4593.6 4697.1 4793.1 4815.3 4835.0 4874.4 4960.6 5120.7 5347.3 5539.5 5601.0 5623.2 5460.6 4839.9 3901.5 
2527.1 113.3 64.0 49.3 0.0 
59.1 71.4 108.4 231.5 492.6 810.4 1130.6 1401.5 1623.2 1886.7 2189.7 2573.9 2968.0 3357.2 3729.1 4029.6 4226.6 4372.0 
4482.8 4578.9 4665.1 4743.9 4815.3 4899.1 5017.3 5167.5 5384.3 5578.9 5642.9 5638.0 5349.8 4706.9 4014.8 
2827.6 337.4 71.4 56.7 0.0 
59.1 69.0 103.4 194.6 413.8 702.0 1017.3 1315.3 1561.6 1815.3 2098.5 2470.5 2832.5 3197.1 3578.8 3884.3 4128.1 4253.7 
4335.0 4426.1 4522.2 4615.8 4726.6 4852.3 4968.0 5135.5 5344.9 5541.9 5591.2 5522.2 5125.7 4566.5 4019.7 
2881.8 667.5 83.7 64.0 0.0 
59.1 69.0 86.2 137.9 246.3 468.0 731.5 1000.0 1315.3 1596.1 1862.1 2125.6 2436.0 2775.9 3123.2 3480.3 3790.7 4000.0 4147.8 
4263.6 4376.9 4475.4 4581.3 4677.4 4771.0 4869.5 5039.5 5194.6 5172.5 5083.8 4731.6 4344.9 3704.5 2842.4 
1692.1 118.2 86.2 0.0 
59.1 66.5 73.9 93.6 137.9 219.2 374.4 578.8 810.4 1076.4 1354.7 1645.3 1933.5 2209.4 2492.6 2785.7 3108.4 3389.2 3672.4 
3906.4 4105.9 4275.9 4438.5 4578.9 4699.5 4805.5 4847.3 4810.4 4719.3 4615.8 4305.5 3913.8 3209.4 2401.5 1549.3 
458.1 105.9 0.0 
59.1 64.0 66.5 73.9 83.7 103.4 135.5 184.7 258.6 379.3 537.0 719.2 923.7 1125.6 1374.4 1618.2 1896.6 2202.0 2524.7 2874.4 3229.1 
3551.8 3830.1 4054.2 4261.1 4416.3 4507.4 4507.4 4394.1 4273.4 3647.8 2502.5 1280.8 608.4 312.8 108.4 103.4 0.0 
59.1 61.6 61.6 61.6 64.0 64.0 66.5 71.4 78.8 88.7 101.0 118.2 135.5 157.6 187.2 226.6 273.4 332.5 413.8 524.6 677.3 884.2 1189.7 
1561.6 2054.2 2559.1 2921.2 2980.3 2726.6 2426.1 1743.9 1202.0 793.1 428.6 147.8 27.1 7.4 0.0 
59.1 59.1 59.1 59.1 56.7 56.7 56.7 54.2 56.7 56.7 59.1 61.6 64.0 66.5 66.5 69.0 71.4 76.4 81.3 91.1 108.4 128.1 170.0 243.8 379.3 
620.7 958.1 1187.2 1059.1 889.2 460.6 224.1 98.5 34.5 17.2 9.9 4.9 0.0 
59.1 59.1 56.7 54.2 51.7 49.3 46.8 46.8 44.3 44.3 44.3 44.3 41.9 41.9 39.4 36.9 34.5 29.6 29.6 27.1 27.1 27.1 27.1 24.6 22.2 24.6 
27.1 29.6 29.6 24.6 14.8 12.3 7.4 7.4 4.9 4.9 4.9 0.0 
59.1 56.7 51.7 46.8 44.3 39.4 36.9 34.5 32.0 29.6 27.1 24.6 19.7 17.2 14.8 9.9 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 2.5 2.5 
2.5 2.5 4.9 4.9 0.0 
59.1 51.7 46.8 41.9 39.4 34.5 32.0 27.1 22.2 19.7 14.8 12.3 9.9 7.4 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
2.5 4.9 0.0 
59.1 51.7 44.3 39.4 34.5 29.6 24.6 19.7 12.3 9.9 7.4 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
4.9 0.0 
59.1 49.3 41.9 34.5 29.6 24.6 17.2 12.3 7.4 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
2.5 0.0 
59.1 46.8 39.4 34.5 27.1 19.7 14.8 9.9 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 
0.0 
59.1 46.8 39.4 32.0 27.1 17.2 12.3 7.4 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
0.0 
59.1 49.3 39.4 32.0 27.1 17.2 12.3 7.4 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
59.1 49.3 39.4 32.0 27.1 17.2 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
59.1 49.3 39.4 32.0 27.1 19.7 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
